4 Revision History
Changes from Revision C (May 2017) to Revision D (April 2021)
- Added Feature: EMC performance:.. Go
- Updated the numbering format for tables, figures and
cross-references throughout the documentGo
- Added Feature "Functional Safety-Capable"Go
- Deleted "Base" from the D and DRB pin images in the Pin Configurations and Functions
Go
- Deleted "Product Preview" from the DRB pin images in the Pin Configurations and Functions
Go
- Added footnote to the GND pin in the Pin Functions table Go
- Changed ICC Normal Mode Max value From: 180 To 110 in the Electrical Characteristics tableGo
- Added SR, Differential output slew rate to the Switching Characteristics table Go
Changes from Revision B (May 2016) to Revision C (May 2017)
- Added items to the Automotive Applications
Feature
Go
- Deleted Feature "Meets the December 17th, 2015 Draft of ISO 11898-2 Physical Layer Update"Go
- Changed Feature From: "Meets the Released ISO 11898-2:2007 and ISO 11898-2:2003 Physical Layer Standards" To: "Meets the ISO 11898-2:2016 and ISO 11898-5:2007 Physical Layer Standards"Go
- Changed Feature From: "All devices support 2 Mbps CAN FD.." To: "All Devices Support Classic CAN and 2 Mbps CAN FD.."Go
- Added Feature "Available in SOIC(8) package and leadless VSON(8) package..."Go
- Changed Applications From: Heavy Machinery ISO11783 To: Heavy Machinery
ISOBUS Applications – ISO 11783Go
- Changed the Functional Block Diagram, removed the Dominant time-out boxGo
- Changed "D Package for (HV) and (HGV)" To: "DRB Package for (HV) and (HGV)" Go
- Added Storage temperature range to the Absolute Maximum Ratings tableGo
- Changed the ESD Ratings table to show the D(SOIC) and DRB (VSON) values Go
- Changed Human Body Model (HBM) From: ±10000 To: ±16000 in the ESD Ratings
tableGo
- Changed Charged Device Model (CDM) From: ±750 To: ±1500 in the ESD Ratings
tableGo
- Changed TBD to values for the DRB (VSON) Package in the ESD Ratings
tableGo
- Added the Power Rating table Go
- Changed VSYM in the DRIVER ELECTRICAL CHARACTERISTICS tableGo
- Changed VSYM_DC in the DRIVER ELECTRICAL CHARACTERISTICS tableGo
- Deleted "VI = 0.4 sin (4E6 π t) + 2.5 V" from the Test Condition of CI in the RECEIVER ELECTRICAL CHARACTERISTICS tableGo
- Deleted "VI = 0.4 sin (4E6 π t)" from the Test Condition of CID in the RECEIVER ELECTRICAL CHARACTERISTICS tableGo
- Added "-30 V ≤ VCM ≤ +30" to the Test Condition of RID and RIN in the RECEIVER ELECTRICAL CHARACTERISTICS table tableGo
- Changed the Functional Block Diagram, removed the Dominant time-out boxGo
- Changed Table 8-2, BUS OUTPUT columGo
Changes from Revision A (April 2016) to Revision B (May 2016)
- Added Feature "Meets the Released ISO 11898-2:2007 and ISO 11898-2:2003 Physical Layer Standards" Go
- Changed Feature From: Meets the Requirements of ISO11898-2 (2016) To: Meets the December 17th, 2015 Draft of ISO 11898-2 Physical Layer Update Go
- Changed the Applications listGo
- Added the VSON (8) pin package to the Device Information tableGo
- Added the VSON (8) pin package to the Pin Configuration and
Functions
Go
- Added V(Diff) to the
Section 6.1
table Go
- Added the DRB package to the Thermal Information table Go
Changes from Revision * (March 2016) to Revision A (April 2016)
- Changed the device status From: Product Preview To: Production Go
- Added the VSON (8) pin package to the Pin Configuration and
Functions
Go