SLLSET0D March 2016 – April 2021 TCAN1051-Q1 , TCAN1051G-Q1 , TCAN1051GV-Q1 , TCAN1051H-Q1 , TCAN1051HG-Q1 , TCAN1051HGV-Q1 , TCAN1051HV-Q1 , TCAN1051V-Q1
PRODUCTION DATA
PINS | TYPE | DESCRIPTION | ||
---|---|---|---|---|
NAME | (H), (G), (HG) | (V), (GV), (HV), (HGV) | ||
TXD | 1 | 1 | DIGITAL INPUT | CAN transmit data input (LOW for dominant and HIGH for recessive bus states) |
GND(1) | 2 | 2 | GND | Ground connection |
VCC | 3 | 3 | POWER | Transceiver 5-V supply voltage |
RXD | 4 | 4 | DIGITAL OUTPUT | CAN receive data output (LOW for dominant and HIGH for recessive bus states) |
NC | 5 | — | — | No Connect |
VIO | — | 5 | POWER | Transceiver I/O level shifting supply voltage (Devices with "V" suffix only) |
CANL | 6 | 6 | BUS I/O | Low level CAN bus input/output line |
CANH | 7 | 7 | BUS I/O | High level CAN bus lnput/output line |
S | 8 | 8 | DIGITAL INPUT | Silent Mode control input (active high) |