SLLSF80B October 2019 – March 2022 TCAN1144-Q1 , TCAN1145-Q1 , TCAN1146-Q1
PRODUCTION DATA
There are internal pull ups on critical terminals to place the device into known states if the terminal floats. See Table 10-7 for details on terminal bias conditions.
TERMINAL | PULL UP or PULL DOWN | COMMENT |
---|---|---|
SCLK | Pull up | Weakly biases input |
SDI | Pull up | Weakly biases input |
nCS | Pull up | Weakly biases input so the device is not selected |
RXD | Pull up | Active when CAN transceiver is off. |
TXD | Pull up | Weakly biases input |