4 Revision History
Changes from Revision A (November 2020) to Revision B (March 2022)
- Changed Feature: Advanced bus fault diagnostics and reporting To: Bus fault
diagnostics and reportingGo
- Changed wake up To: wake-up
throughout the documentGo
- Fixed the SOT23 package name from DDY to DYY.Go
- Changed WAKE Absolute Minimum voltage from -0.3V to -18V in the Absolute Maximum Ratings table.Go
- Changed tBit(Bus)5M maximum from 210ns to 205ns in CAN FD Bit Timing.Go
- Changed the WUF DLC Validation (TCAN1145-Q1 and TCAN1146-Q1)
sectionGo
Changes from Revision * (October 2019) to Revision A (November 2020)
- Multiple changes to the Advanced Information data
sheetGo