SLLSF31A May 2021 – December 2021 TCAN1162-Q1
PRODUCTION DATA
VALUE | UNIT | ||||
---|---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per AEC Q100-002(1) | HBM classification level 3A for all pin | ±4000 | V |
HBM classification level 3A for VSUP, WAKE, INH | ±8000 | ||||
HBM classification level 3B for global pins CANH & CANL | ±10000 | ||||
Charged-device model (CDM), per AEC Q100-011 CDM classification level C5 for all pins |
±750 |