SLLSF31A May 2021 – December 2021 TCAN1162-Q1
PRODUCTION DATA
VALUE | UNIT | ||||
---|---|---|---|---|---|
VESD | System level electro-static discharge (ESD)(1) | CAN bus terminals (CANH & CANL) to GND | IEC 61000-4-2 (150pF, 330Ω) unpowered contact discharge | ±8000 | V |
VSUP and WAKE | ±8000 | ||||
VTRAN | ISO 7637 ISO pulse transients(2) | CAN bus terminals (CANH & CANL) to GND, VSUP and WAKE | Pulse 1 | –100 | |
Pulse 2 | 75 | ||||
Pulse 3a | –150 | ||||
Pulse 3b | 100 | ||||
ISO 7637-3 transient(3) | DCC slow transient pulse | ±30 |