SLLSF31A May 2021 – December 2021 TCAN1162-Q1
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VSUP | Supply voltage range | 5.5 | 28 | V | ||
VIO | IO supply voltage | 1.7 | 5.5 | V | ||
IOH(DO) | Digital output terminal high level output current | –2 | mA | |||
IOL(DO) | Digital output terminal low level output current | 2 | mA | |||
IO(INH) | INH output current | 1 | mA | |||
CVSUP | VSUP pin capacitance | 0.1 | µF | |||
CFLT | Filter pin capacitance | 10 | µF | |||
TSDR | Thermal shutdown rising | 175 | 180 | °C | ||
TSDF | Thermal shutdown falling | 165 | 170 | °C | ||
THYS | Thermal shutdown hysterisis | 15 | °C |