SLLSF83A May 2021 – November 2021 TCAN11623-Q1 , TCAN11625-Q1
PRODUCTION DATA
The TCAN1162x-Q1 has a VIO supply that is used to set the digital input thresholds. The input thresholds are ratio metric to the VIO supply using CMOS input levels, making them scalable for CAN controllers with digital IOs from 1.7 V to 5.5 V. The TXD input is biased to the VIO level to force a recessive input in case the pin floats. The high level output voltage for the RXD and TS output pins is driven to the VIO level as logic-high outputs.