SLLSF83A May 2021 – November 2021 TCAN11623-Q1 , TCAN11625-Q1
PRODUCTION DATA
The TCAN1162x-Q1 is designed to operate from a VSUP input supply voltage range between 5.5 V and 28 V. The TCAN1162x-Q1 also has an output level shifting supply input, VIO, designed for a range between 1.7 V and 5.5 V. Input supplies must be well regulated. A bypass capacitance, typically 100 nF, should be placed close to the device VSUP and VIO supply pins. This helps to reduce supply voltage ripple present on the outputs of the switched-mode power supplies and also helps to compensate for the resistance and inductance of the PCB power planes and traces.
The TCAN11625 integrates a 5-V LDO to supply the CAN transceiver as well as additional external loads. The VCCOUT pin requires a 10 µF capacitance.
The TCAN11623 integrates a 5-V LDO to supply the CAN transceiver and a 3.3-V LDO for additional external loads. The VFLT pin requires a 10 µF capacitance and the VLDO3 pin typically uses a capacitance value of 4.7uF.