The TCAN1164-Q1 is a high-speed Controller Area Network (CAN) system basis chip (SBC) that meets the physical layer requirements of the ISO 11898-2:2016 high-speed CAN specification. The transceiver supports both classical CAN and CAN FD networks up to 8 megabits per second (Mbps) (TCAN1164-Q1) or 5-Mbps (TCAN1164T-Q1).
The TCAN1164-Q1 supports a wide input supply range and integrates a 5-V LDO output. The 5-V LDO output (VCCOUT) supplies the CAN transceiver voltage internally as well as additional current externally.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
TCAN1164-Q1 | VSON (14) | 4.5 mm x 3.00 mm |
TCAN1164T-Q1 | VSON (14) | 4.5 mm x 3.00 mm |
DATE | REVISION | NOTES |
---|---|---|
December 2021 | * | Initial Revision |