SLLSFE3 December 2021 TCAN1164-Q1
PRODUCTION DATA
DEVICE NUMBER | Description | MAXIMUM DATA RATE | VeLIO(1) |
---|---|---|---|
TCAN1164-Q1 | CAN FD SBC with SPI Mode Control, Reset, Watchdog and 5 V LDO | 8 Mbps | No |
TCAN1164T-Q1 | CAN FD SBC with SPI Mode Control, Reset, Watchdog and 5 V LDO | 5 Mbps | Yes |