SLLSFF0 December 2021 TCAN1167-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VSUP | Supply voltage range | 5.5 | 28 | V | ||
IOH(DO) | Digital output terminal high level output current | –2 | mA | |||
IOL(DO) | Digital output terminal low level output current | 2 | mA | |||
IO(INH) | INH output current | 1 | mA | |||
CVSUP | VSUP pin capacitance | 0.1 | µF | |||
CVCCOUT | VCCOUT pin capacitance | 10 | µF | |||
TSDR | Thermal shutdown rising | 175 | 180 | °C | ||
TSDF | Thermal shutdown falling | 165 | 170 | °C | ||
TSDW | Thermal shutdown warning | 150 | °C | |||
THYS | Thermal shutdown hysterisis | 15 | °C |