SLLSFF2A February 2022 – June 2022 TCAN1462-Q1 , TCAN1462V-Q1
PRODUCTION DATA
PINS | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
TXD | 1 | Digital Input | CAN transmit data input, integrated pull-up |
GND | 2 | GND | Ground connection |
VCC | 3 | Supply | 5 V supply voltage |
RXD | 4 | Digital Output | CAN receive data output, tristate when powered off |
VIO | 5 | Supply | Logic supply voltage |
NC | -- | No Connect (not internally connected); Devices without VIO | |
CANL | 6 | Bus IO | Low-level CAN bus input/output line |
CANH | 7 | Bus IO | High-level CAN bus input/output line |
STB | 8 | Digital Input | Standby mode control input, integrated pull-up |
Thermal Pad (VSON only) | — | Electrically connected to GND, connect the thermal pad to the printed circuit board (PCB) ground plane for thermal relief |