SLLSFF2A February 2022 – June 2022 TCAN1462-Q1 , TCAN1462V-Q1
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VCC | Supply voltage | 4.5 | 5 | 5.5 | V |
VIO | Supply voltage for IO level shifter (Devices with VIO ) | 1.7 | 5.5 | V | |
IOH(RXD) | RXD terminal high-level output current | –1.5 | mA | ||
IOL(RXD) | RXD terminal low-level output current | 1.5 | mA | ||
TJ | Junction temperature | –40 | 150 | °C |