SLLSFE5C March 2020 – December 2022 TCAN1463-Q1
PRODUCTION DATA
The TCAN1463-Q1 is a high-speed Controller Area Network (CAN) transceiver that meets the physical layer requirements of the ISO 11898-2:2016 high-speed CAN specification and the CiA 601-4 SIC specification. The device supports both classical CAN and CAN FD (flexible data rate) data rates up to 8 Megabits per second (Mbps).
The TCAN1463-Q1 reduces signal ringing at the dominant-to-recessive edge and enables higher throughput in complex network topologies. SIC allows the applications to extract the real benefit of CAN FD by operating at 2 Mbps, 5 Mbps, or beyond in large networks with multiple unterminated stubs. The device is pin compatible with classical CAN FD transceivers, such as TCAN1043A-Q1 or TCAN1043-Q1 when INH_MASK feature is not used (INH_MASK pin is left floating or connected to GND).
PART NUMBER | PACKAGE1 | BODY SIZE (NOM) |
---|---|---|
TCAN1463-Q1 | SOT (DYY) | 4.20 mm x 2.00 mm |
SOIC (D) | 8.65 mm x 3.90 mm | |
VSON (DMT) | 4.50 mm x 3.00 mm |