SLLSFP9 February 2024 TCAN1465-Q1 , TCAN1469-Q1
ADVANCE INFORMATION
WD_RST_PULSE is shown in Figure 10-12 and described in Table 10-14.
Return to Summary Table.
Selects the pulse width of the WD trigger event if nINT is selected for this function for TCAN1469-Q1
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | WDPW | ||||||
R-0000b | R/W-0111b |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-4 | RESERVED | R | 0000b | Reserved |
3-0 | WDPW | R/W | 0111b | Window WD
reset pulse width (ms) when selected 0001b = 3.6 - 5 0010b = 10 - 12.5 0100b = 40 - 50 0111b = 150 - 190 1000b = 1 - 1.5 1011b = 20 - 25 1101b = 60 - 75 1110b = 100 - 125 |