SLLSFP9 February 2024 TCAN1465-Q1 , TCAN1469-Q1
ADVANCE INFORMATION
INT_1 is shown in Figure 10-41 and described in Table 10-43.
Return to Summary Table.
Interrupts are dependent on device. All interrupts are for TCAN1469-Q1. Selective wake interrupts are for TCAN1465-Q1
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
WD | CANINT | LWU | WKERR | FRAME_OVF | CANSLNT | CANTO | CANDOM |
R/W1C-0b | R/W1C-0b | R/W1C-0b | R/W1C-0b | R/W1C-0b | R/W1C-0b | R/W1C-0b | R/W1C-0b |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | WD | R/W1C | 0b | Watchdog event interrupt. Note: This interrupt bit is set for every watchdog error event and does not rely upon the Watchdog error counter |
6 | CANINT | R/W1C | 0b | CAN bus wake up interrupt |
5 | LWU | R/W1C | 0b | Local wake up |
4 | WKERR | R/W1C | 0b | Wake error bit is set when the SWE timer has expired and the state machine has returned to Sleep mode |
3 | FRAME_OVF | R/W1C | 0b | Frame error counter overflow |
2 | CANSLNT | R/W1C | 0b | CAN bus inactive for tSILENCE |
1 | CANTO | R/W1C | 0b | CAN bus inactive for tSILENCE while Selective Wake is enabled and in Sleep mode |
0 | CANDOM | R/W1C | 0b | CAN bus stuck dominant |