SLLSFP9 February 2024 TCAN1465-Q1 , TCAN1469-Q1
ADVANCE INFORMATION
SW_ID_MASK4 is shown in Figure 10-30 and described in Table 10-32.
Return to Summary Table.
ID Mask 10:3 and Extended ID Mask 28:21 (Base ID) for TCAN1465-Q1 and TCAN1469-Q1
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
ID_MASK_10:3__EXT_ID_MASK_28:21 | |||||||
R/W-00h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | ID_MASK_10:3__EXT_ID_MASK_28:21 | R/W | 00h | ID Mask 10:3 and Extended ID Mask 28:21 (Base ID) |