SLLSFP9 February 2024 TCAN1465-Q1 , TCAN1469-Q1
ADVANCE INFORMATION
DEVICE_CONFIGx is shown in Figure 10-39 and described in Table 10-41.
Return to Summary Table.
Disables the VCC requirement on RXD toggling LOW during wake. WAKE event on RXD powered by VIO only.7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | VCC_DIS | ||||||
R-00000b | R/W-0b |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-1 | RESERVED | R | 00000b | Reserved |
0 | VCC_DIS | R/W | 0b | Disables the VCC requirement on RXD toggling LOW during WAKE. 0b =VCC requirement enabled 1b = VCC requirement disabled |