SLLSFP9 February 2024 TCAN1465-Q1 , TCAN1469-Q1
ADVANCE INFORMATION
SW_ID_MASK3 is shown in Figure 10-29 and described in Table 10-31.
Return to Summary Table.
Extended ID Mask 7:0 for TCAN1465-Q1 and TCAN1469-Q1
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
EXT_ID_MASK_7:0 | |||||||
R/W-00h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | EXT_ID_MASK_7:0 | R/W | 00h | Extended ID Mask 7:0 |