SLLSFP9 February 2024 TCAN1465-Q1 , TCAN1469-Q1
ADVANCE INFORMATION
SW_CONFIG_RSVD_y is shown in Figure 10-38 and described in Table 10-40.
Return to Summary Table.
Register address 48h through 4Ah
Offset = 48h + (y x 1h); where y = 0h to 2h for TCAN1465-Q1 and TCAN1469-Q1
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RSVD | |||||||
R-00h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | RSVD | R | 00h | Reserved |