SLLSFP9 February 2024 TCAN1465-Q1 , TCAN1469-Q1
ADVANCE INFORMATION
PIN_CONFIG is shown in Figure 10-8 and described in Table 10-10.
Return to Summary Table.
Device configuration register
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
WAKE_PULSE_CONFIG | RSVD | nINT_SEL | RXD_WK_CONFIG | RSVD | |||
R/W-0b | R-00b | R/W-00b | R/W-0b | R-00b |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | WAKE_PULSE_CONFIG | R/W | 0b | Set WAKE
pin expected pulse/filtered direction 0b = Low –> High –> Low (Pulse), Low –> High (Filtered) 1b = High –> Low –> High (Pulse), High –> Low (Filtered) |
6-5 | RSVD | R | 00b | Reserved |
4-3 | nINT_SEL | R/W | 00b | nINT
configuration selection: active low 00b = Global Interrupt 01b = Watchdog failure output 10b = Bus Fault Interrupt 11b = Wake Request |
2 | RXD_WK_CONFIG | R/W | 0b | Configures
RXD pin behavior from a wake event 0b = Pulled low 1b = Toggle |
1-0 | RSVD | R | 00b | Reserved |