SLLSFP9 February 2024 TCAN1465-Q1 , TCAN1469-Q1
ADVANCE INFORMATION
SW_ID_MASK_DLC is shown in Figure 10-31 and described in Table 10-33.
Return to Summary Table.
ID Mask 2:0 and Extended ID Mask 20:18 (Base ID), DLC[3:0], Data mask enable for TCAN1465-Q1 and TCAN1469-Q1
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
SW_ID_MASK_5 | DLC | DATA_MASK_EN | |||||
R/W-000b | R/W-0000b | R/W-0b |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-5 | SW_ID_MASK_5 | R/W | 000b | ID Mask 2:0 and Extended ID Mask 20:18 (Base ID) |
4-1 | DLC | R/W | 0000b | DLC[3:0] |
0 | DATA_MASK_EN | R/W | 0b | Data mask
enable 0b = DLC field and Data field are not compared and assumed valid. Remote frames are allowed. 1b = DLC field must match DLC[3:0] register and data field bytes are compared with DATAx registers for a matching 1. Remote frames are ignored |