SLLSFP9 February 2024 TCAN1465-Q1 , TCAN1469-Q1
ADVANCE INFORMATION
INT_3 is shown in Figure 10-43 and described in Table 10-45.
Return to Summary Table.
All interrupts are for TCAN1469-Q1. Selective wake interrupts are for TCAN1465-Q1
The CRC_EEPROM interrupt is set when the internal EEPROM used for trimming has a CRC error. Upon power-up, the device loads an internal register from the EEPROM and performs a CRC check. If an error is present after eight attempts of loading valid data the CRC_EEPROM interrupt is set. This indicates an error that may impact device performance. This is repeated when the device leaves sleep mode or fail-safe mode due to a wake event. The device will perform a CRC check on the internal registers loaded from the EEPROM. If there is an error the device will reload the registers from the EEPROM. If there is a CRC error the device will attempt to load the internal registers up to eight times. After the eighth attempt the CRC_EEPROM interrupt flag is set. This indicates an error that may impact the device performance.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
SPIERR | SWERR | FSM | RSVD | CRC_EEPROM | |||
R/W1C-0b | RH-0b | R/W1C-0b | R-0000b | R/W1C-0b |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | SPIERR | R/W1C | 0b | Sets when SPI status bit sets |
6 | SWERR | RH | 0b | Logical OR of (SW_EN=1 and NOT(SWCFG)) and FRAME_OVF. Selective Wake may not be enabled while SWERR is set |
5 | FSM | R/W1C | 0b | Entered fail-safe mode. Can be cleared while in fail-safe mode. |
4-1 | RSVD | R | 0000b | Reserved |
0 | CRC_EEPROM | R/W1C | 0b | EEPROM CRC error |