SLLSFP9 February 2024 TCAN1465-Q1 , TCAN1469-Q1
ADVANCE INFORMATION
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
SUPPLY | |||||
tPWRUP | Time from VSUP exceeding 4.4V until INH active; see Figure 9-12 | 2 | 4 | ms | |
tUVFLTR | Under voltage detection delay time | 3 | 50 | µs | |
tUVSLP | Time from an UVCC and/or UVIO event to clear before transitioning to sleep or failsafe mode | 200 | 400 | ms | |
MODE CHANGE | |||||
tMODE_STBY_NOM | The time it takes for the part to transition to normal mode from standby mode after receiving this command via SPI; see Figure 9-16 | 70 | µs | ||
tMODE_NOM_SLP | The time it takes for the part to transition to sleep mode from normal mode after receiving this command via SPI; see Figure 9-14 | 200 | µs | ||
tMODE_SLP_STBY | Time from UVCC and UVIO clearing after INH turns on to RXD pin pulling low; (3) see Figure 9-13 | 100 | µs | ||
tMODE_NOM_STBY | The time it takes for the part to transition to standby mode from normal mode after receiving this command via SPI; see Figure 9-15 | 70 | µs | ||
tINH_SLP_STBY | WUP, LWU or WUF event until INH asserted; see Figure 9-13 | 100 | µs | ||
tINH_NOM_SLP | SPI write to go to sleep from normal mode and INH turns off; see Figure 9-14 | 50 | µs | ||
DEVICE TIMING | |||||
tWAKE | Wake up time from a wake edge on WAKE; standby, selective wake or sleep mode; See Figure 10-16 and Figure 10-17 | 40 | µs | ||
tWAKE_INVALID | WAKE pin pulses shorter than this will be filtered out; See Figure 10-16 and Figure 10-17 | 10 | µs | ||
tWK_TIMEOUT | Bus wake-up timeout value; see Figure 10-14 | 0.5 | 2 | ms | |
tWK_FILTER | Bus time to meet filtered bus requirements for wake-up request; 4.75V ≤ VCC ≤ 5.25V; see Figure 10-14 | 0.5 | 0.95 | µs | |
tWK_WIDTH_MIN(4) | Minimum WAKE Pin pulse width Register (1) (2) 11h[3:2] = 00b; see Figure 10-18 | 10 | ms | ||
Minimum WAKE Pin pulse width Register (1) (2) 11h[3:2] = 01b; see Figure 10-18 | 20 | ms | |||
Minimum WAKE Pin pulse width Register (1) (2) 11h[3:2] = 10b; see Figure 10-18 | 40 | ms | |||
Minimum WAKE Pin pulse width Register (1) (2) 11h[3:2] = 11b; see Figure 10-18 | 80 | ms | |||
tWK_WIDTH_INVALID | Maximum WAKE Pin pulse width that is considered invalid (1) (2) Register 11h[3:2] = 00b; see Figure 10-18 | 5 | ms | ||
Maximum WAKE Pin pulse width that is considered invalid (1) (2) Register 11h[3:2] = 01b; see Figure 10-18 | 10 | ms | |||
Maximum WAKE Pin pulse width that is considered invalid (1) (2) Register 11h[3:2] = 10b; see Figure 10-18 | 20 | ms | |||
Maximum WAKE Pin pulse width that is considered invalid (1) (2) Register 11h[3:2] = 11b; see Figure 10-18 | 40 | ms | |||
tWK_WIDTH_MAX | Maximum WAKE Pin pulse window (1) Register 11h[1:0] = 00b; see Figure 10-18 | 750 | 950 | ms | |
Maximum WAKE Pin pulse window (1) Register 11h[1:0] = 01b; see Figure 10-18 | 1000 | 1250 | ms | ||
Maximum WAKE Pin pulse window (1) Register 11h[1:0] = 10b; see Figure 10-18 | 1500 | 1875 | ms | ||
Maximum WAKE Pin pulse window (1) Register 11h[1:0] = 11b; see Figure 10-18 | 2000 | 2500 | ms | ||
tSILENCE | Timeout for bus inactivity. Timer is reset and restarted when bus changes from dominant to recessive or vice versa. | 0.6 | 1.2 | s | |
tINACTIVE | Sleep Wake Error (SWE) timer | 3.75 | 5 | min | |
tBias | Time from the start of a dominant-recessive-dominant sequence. Each phase 6 µs until Vsym ≥ 0.1; see Figure 9-9 | 250 | µs | ||
tTXD_DTO | Dominant time out, RL = 60Ω, CL = open; see Figure 9-7 |
1 | 5 | ms | |
tTOGGLE | RXD pin toggle timing when programmed after a WUP; see Figure 10-14 | 5 | 10 | 15 | µs |