SLLSFW8 June 2024 TCAN1472-Q1
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
The TCAN1472V(D)-Q1 CAN transceiver is typically used in applications with a host controller or FPGA that includes the link layer portion of the CAN protocol. A 1.8V, 2.5V, or 3.3V application is shown in Figure 8-4. The bus termination is shown for illustrative purposes.