Bus and logic terminals are high impedance (no load to operating bus or application)
Hot plug capable: power up or down glitch free operation on bus and RXD output
Defined device behavior with floating logic pins and in undervoltage supply conditions
Protection features
IEC ESD protection on bus pins
±58V CAN bus fault tolerant
Undervoltage protection on VCC and VIO (V variants only) supply terminals
TXD dominant state timeout (TXD DTO)
Thermal shutdown protection (TSD)
Available in SOIC (8), small footprint SOT-23 (8)
and leadless, VSON (8) package with wettable flanks for improved automated
optical inspection (AOI) capability