SLLSFW8 June 2024 TCAN1472-Q1
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
The STB pin is an input pin used for mode control of the transceiver. The STB pin can be supplied from either the system processor or from a static system voltage source. If normal mode is the only intended mode of operation, then the STB pin can be tied directly to GND.