SLLSFW8 June 2024 TCAN1472-Q1
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VCC | Supply voltage | 4.5 | 5 | 5.5 | V |
VIO | Supply voltage for I/O level shifter (Devices with VIO ) | 1.7 | 5.5 | V | |
IOH(RXD) | RXD terminal high-level output current | –1.5 | mA | ||
IOL(RXD) | RXD terminal low-level output current | 1.5 | mA | ||
TJ | Junction temperature | –40 | 150 | °C |