SLLSG00 April   2024 TCAN2450-Q1 , TCAN2451-Q1

ADVANCE INFORMATION  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Pin Configuration and Functions
  6. 5Device and Documentation Support
    1. 5.1 Documentation Support
      1. 5.1.1 CAN Transceiver Physical Layer Standards:
      2. 5.1.2 EMC Requirements:
      3. 5.1.3 Conformance Test Requirements:
      4. 5.1.4 Related Documentation
    2. 5.2 Receiving Notification of Documentation Updates
    3. 5.3 Support Resources
    4. 5.4 Trademarks
    5. 5.5 Electrostatic Discharge Caution
    6. 5.6 Glossary
  7. 6Revision History
  8. 7Mechanical, Packaging, and Orderable Information
    1. 7.1 Tape and Reel Information
    2. 7.2 Mechanical Data

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • RHB|32
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Features

  • AEC-Q100 qualified for automotive applications
  • Meets the requirements of ISO 11898-2:2024 for CAN-FD and CAN-FD Signal Improvement Capability (SIC)
  • Integrated 3.3V or 5V Buck regulator (VCC1) with 1 A output capability
    • Pin-selectable output (3.3V or 5V) based on VSEL pin connection
    • Switching frequency options from 1.8MHz to 2.4MHz to enable a smaller on-board inductor
    • Integrated spread spectrum modulation to improve EMC performance
  • 5V LDO regulator (VCC2) supporting up to 200mA with off-board capability and short-to-battery protection
  • Multiple methods to wake-up from Sleep mode
    • CAN bus wake-up pattern (WUP)
    • Local wake up (LWU) via four WAKE pins
      • Cyclic sensing wake-up using a high-side switch (HSS4)
    • Selective wake/partial networking capability, TCAN2451-Q1 only
    • Digital wake-up using SW pin
  • WAKE pins configurable as ID pins to identify ECU location in the vehicle
  • Four high-side switches to support multiple loads and allow for cyclic sensing wake
  • Fail-safe output pin (LIMP) that can also be used optionally as a low-side switch
  • ±58V Bus fault protection
  • Advanced CAN bus fault diagnostics
  • Timeout, window and Q&A watchdog support
  • Access to EEPROM to save device configuration
  • Available in 32-pin leadless package with wettable flank for improved automated optical inspection (AOI) capability