Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
TCAN245x-Q1 Automotive Signal Improvement Capable CAN FD System Basis Chip (SBC) with Integrated Buck Regulator and Watchdog
1 Features
- AEC-Q100 qualified for automotive applications
- Meets the requirements of ISO 11898-2:2024 for CAN-FD and CAN-FD Signal Improvement Capability (SIC)
- Integrated 3.3V or 5V Buck regulator (VCC1) with 1 A output capability
- Pin-selectable output (3.3V or 5V) based on VSEL pin connection
- Switching frequency options from 1.8MHz to 2.4MHz to enable a smaller on-board inductor
- Integrated spread spectrum modulation to improve EMC performance
- 5V LDO regulator (VCC2) supporting up to 200mA with off-board capability and short-to-battery protection
- Multiple methods to wake-up from Sleep mode
- CAN bus wake-up pattern (WUP)
- Local wake up (LWU) via four WAKE pins
- Cyclic sensing wake-up using a high-side switch (HSS4)
- Selective wake/partial networking capability, TCAN2451-Q1 only
- Digital wake-up using SW pin
- WAKE pins configurable as ID pins to identify ECU location in the vehicle
- Four high-side switches to support multiple loads and allow for cyclic sensing wake
- Fail-safe output pin (LIMP) that can also be used optionally as a low-side switch
- ±58V Bus fault protection
- Advanced CAN bus fault diagnostics
- Timeout, window and Q&A watchdog support
- Access to EEPROM to save device configuration
- Available in 32-pin leadless package with wettable flank for improved automated optical inspection (AOI) capability