SLLSFQ6A December 2022 – June 2024 TCAN3403-Q1 , TCAN3404-Q1
PRODUCTION DATA
The TCAN3404-Q1 transceiver is designed to operate with a main VCC input voltage supply range between 3V and 3.6V.
The TCAN3403-Q1 implements an I/O level shifting supply input, VIO, designed for a range between 1.8V and 3.6V.
Both the VCC and VIO inputs must be well regulated. In addition to the power supply filtering, a decoupling capacitance, typically 100nF, should be placed near the CAN transceiver main VCC and VIO supply pins.