SLLSFQ6A December 2022 – June 2024 TCAN3403-Q1 , TCAN3404-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
If the junction temperature of the devices exceed the thermal shutdown threshold, TTSD, the device turns off the CAN driver circuitry and blocks the TXD to bus transmission path. The shutdown condition is cleared when the junction temperature of the device drops below TTSD. The CAN bus pins are biased to approximately 1.9V during a TSD fault and the receiver to RXD path remains operational. The TCANC340x-Q1 TSD circuit includes hysteresis which prevents the CAN driver output from oscillating during a TSD fault.