SLLSFQ6A December 2022 – June 2024 TCAN3403-Q1 , TCAN3404-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
Driver Electrical Characteristics | |||||||
VO(DOM) | Dominant output voltage normal mode | CANH | TXD = 0 V, STB, SHDN = 0 V 50 Ω ≤ RL ≤ 65 Ω, CL = open See Figure 7-2 and Figure 8-3 |
2.25 | VCC | V | |
CANL | 0.5 | 1.25 | V | ||||
VO(REC) | Recessive output voltage normal mode | CANH and CANL | TXD = VIO or VCC, STB, SHDN = 0 V RL = open (no load), CL = open See Figure 7-2 and Figure 8-3 |
1.5 | 1.9 | 2.25 | V |
VSYM | Driver symmetry {(VO(CANH) + VO(CANL))/(VO(REC_CANH) + VO(REC_CANL)} |
TXD = 250 kHz, 1 MHz, 2.5 MHz, STB, SHDN = 0 V RL = 60, CSPLIT = 4.7 nF, CL = open See Figure 7-2 and Figure 9-2 |
0.9 | 1.1 | V/V | ||
VSYM_DC | DC output symmetry (CANHREC + CANLREC - CANHDOM - CANLDOM) |
STB, SHDN = 0 V RL = 60 Ω, CL = open See Figure 7-2 and Figure 8-3 |
–400 | 400 | mV | ||
VOD(DOM) | Differential output voltage normal mode Dominant |
CANH - CANL | TXD = 0 V, STB. SHDN = 0 V 50 Ω ≤ RL ≤ 65 Ω, CL = open See Figure 7-2 and Figure 8-3 |
1.5 | 3 | V | |
TXD = 0 V, STB, SHDN = 0 V 45 Ω ≤ RL ≤ 70 Ω, CL = open See Figure 7-2 and Figure 8-3 |
1.4 | 3 | V | ||||
CANH - CANL | TXD = 0 V, STB, SHDN = 0 V RL = 2240 Ω, CL = open See Figure 7-2 and Figure 8-3 |
1.5 | 3.4 | V | |||
VOD(REC) | Differential output voltage normal mode Recessive |
CANH - CANL | TXD = VIO or VCC, STB, SHDN = 0 V RL = 60 Ω, CL = open See Figure 7-2 and Figure 8-3 |
–120 | 12 | mV | |
CANH - CANL | TXD = VIO or VCC, STB, SHDN = 0 V RL = open, CL = open See Figure 7-2 and Figure 8-3 |
–50 | 50 | mV | |||
VO(STB) | Bus output voltage standby mode | CANH | TXD = STB = VIO or VCC, RL = open , CL = open See Figure 7-2 and Figure 8-3 |
-0.1 | 0.1 | V | |
CANL | -0.1 | 0.1 | V | ||||
CANH - CANL | -0.2 | 0.2 | V | ||||
IOS(DOM) | Short-circuit bus output current, dominant, normal mode | See Figure 7-7 and Figure 8-3, V(CANH) = -15 V to 40 V, CANL = open, TXD = 0 V | –115 | 115 | mA | ||
See Figure 7-7 and Figure 8-3 , V(CAN_L) = -15 V to 40 V, CANH = open, TXD = 0 V | –115 | 115 | mA | ||||
IOS(REC) | Short-circuit steady-state output current, recessive, normal mode | See Figure 7-7 and Figure 8-3 , V(CANH) = -27 V to 32 V, CANL = open, STB=0, TXD = VIO or VCC, | –7 | 7 | mA | ||
See Figure 7-7 and Figure 8-3 , V(CANL) = -27 V to 32 V, CANH = open, STB = 0, TXD = VIO or VCC, | –7 | 7 | mA | ||||
Receiver Electrical Characteristics | |||||||
VIT | Input threshold voltage normal mode | See Figure 7-3 and Table 8-6 -30 V ≤ VCM ≤ 30 V, STB, SHDN= 0 V |
500 | 900 | mV | ||
VIT(STB) | Input threshold standby mode, TCAN3404 | See Figure 7-3 and Table 8-6 -30 V ≤ VCM ≤ 30 V, SHDN= 0 V, STB= VCC |
400 | 1150 | mV | ||
Input threshold standby mode, TCAN3403 | See Figure 7-3 and Table 8-6 VIO = 3 V to 3.6 V, -30 V ≤ VCM ≤ 30 V, STB= VIO |
400 | 1150 | mV | |||
See Figure 7-3 and Table 8-6 VIO = 1.7 V to 1.9 V, 2.25 V to 2.75 V, -12 V ≤ VCM ≤ 12 V, STB= VIO |
400 | 1150 | mV | ||||
VDOM | Normal mode dominant state differential input voltage range | See Figure 7-3 and Table 8-6 -30 V ≤ VCM ≤ 30 V, STB, SHDN= 0 V |
0.9 | 9 | V | ||
VREC | Normal mode recessive state differential input voltage range | See Figure 7-3 and Table 8-6 -30 V ≤ VCM ≤ 30 V, STB, SHDN= 0 V |
-4 | 0.5 | V | ||
VDOM(STB) | Standby mode dominant state differential input voltage range | See Figure 7-3 and Table 8-6 SHDN= 0 V, STB = VIO, -30 V ≤ VCM ≤ 30 V |
1.15 | 9 | V | ||
VREC(STB) | Standby mode recessive state differential input voltage range | See Figure 7-3 and Table 8-6 SHDN = 0 V, STB = VIO, -30 V ≤ VCM ≤ 30 V |
-4 | 0.4 | V | ||
VHYS | Hysteresis voltage for input threshold normal mode | See Figure 7-3 and Table 8-6 -30 V ≤ VCM ≤ 30 V, STB, SHDN= 0 V |
50 | mV | |||
VCM | Common mode range normal and standby modes | See Figure 7-3 and Table 8-6 | –30 | 30 | V | ||
ILKG(IOFF) | Unpowered bus input leakage current | CANH = CANL = 5 V, VCC = VIO = GND | 5 | µA | |||
CI | Input capacitance to ground (CANH or CANL) | TXD = VIO, | 40 | pF | |||
CID | Differential input capacitance | 20 | pF | ||||
RID | Differential input resistance | TXD = VIO, STB = 0 V -30 V ≤ VCM ≤ 30 V | 25 | 50 | kΩ | ||
RIN | Single ended input resistance (CANH or CANL) |
13 | 25 | kΩ | |||
RIN(M) | Input resistance matching [1 – (RIN(CANH) / RIN(CANL))] × 100 % |
V(CAN_H) = V(CAN_L) = 5 V | –3 | 3 | % | ||
TXD Terminal (CAN Transmit Data Input) | |||||||
VIH | High-level input voltage | TCAN3404 | 0.7 VCC | V | |||
VIH | High-level input voltage | TCAN3403 | 0.7 VIO | V | |||
VIL | Low-level input voltage | TCAN3404 | 0.3 VCC | V | |||
VIL | Low-level input voltage | TCAN3403 | 0.3 VIO | V | |||
IIH | High-level input leakage current | TXD = VCC = VIO = 3.6 V | –2.5 | 0 | 1 | µA | |
IIL | Low-level input leakage current | TXD = 0 V, VCC = VIO = 3.6 V | –200 | -100 | –20 | µA | |
ILKG(OFF) | Unpowered leakage current | TXD = 3.6 V, VCC = VIO = 0 V | –1 | 0 | 1 | µA | |
CI | Input capacitance | 4 | pF | ||||
RXD Terminal (CAN Receive Data Output) | |||||||
VOH | High-level output voltage | TCAN3404 See Figure 7-3 , IO = –2 mA |
0.8 VCC | V | |||
VOH | High-level output voltage | See Figure 7-3 , IO = –1.5 mA, TCAN3403 | 0.8 VIO | V | |||
VOL | Low-level output voltage | TCAN3404 See Figure 7-3 , IO = 2 mA |
0.2 VCC | V | |||
VOL | Low-level output voltage | TCAN3403 See Figure 7-3 , IO = 1.5 mA |
0.2 VIO | V | |||
ILKG(OFF) | Unpowered leakage current | RXD = 3.6 V, VCC = VIO = 0 V | –1 | 0 | 1 | µA | |
STB Terminal (Standby Mode Input) | |||||||
VIH | High-level input voltage | TCAN3404 | 0.7 VCC | V | |||
VIH | High-level input voltage | TCAN3403 | 0.7 VIO | V | |||
VIL | Low-level input voltage | TCAN3404 | 0.3 VCC | V | |||
VIL | Low-level input voltage | TCAN3403 | 0.3 VIO | V | |||
IIH | High-level input leakage current | VCC = VIO = STB = 3.6 V | –2 | 2 | µA | ||
IIL | Low-level input leakage current | VCC = VIO = 3.6 V, STB = 0 V | –20 | –2 | µA | ||
ILKG(OFF) | Unpowered leakage current | STB = 3.6V, VCC= VIO = 0 V | –1 | 0 | 1 | µA | |
SHDN Terminal (Shutdown mode input) | |||||||
VIH | High-level input voltage | TCAN3404 | 0.7 VCC | V | |||
VIL | Low-level input voltage | TCAN3404 | 0.3 VCC | V | |||
IIH | High-level input leakage current | VCC = VIO = SHDN = 3.6 V | 2 | 5.5 | µA | ||
IIL | Low-level input leakage current | VCC = VIO = 3.6 V, SHDN = 0 V | –2 | 2 | µA | ||
ILKG(OFF) | Unpowered leakage current | SHDN = 3.6 V, VCC= VIO = 0 V | –1 | 0 | 1 | µA |