SLLSFQ6A December 2022 – June 2024 TCAN3403-Q1 , TCAN3404-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
PD | Average power dissipation Normal mode |
VCC = 3.3 V, TJ = 27°C, RL = 60Ω, CL_RXD = 15 pF TXD input = 250 kHz 50% duty cycle square wave |
50 | mW | ||
VCC = 3.6 V, TJ = 150°C, RL = 50Ω, CL_RXD = 15 pF TXD input = 2.5 MHz 50% duty cycle square wave |
60 | mW | ||||
TTSD | Thermal shutdown temperature | 192 | °C | |||
TTSD_HYS | Thermal shutdown hysteresis | 10 |