SLLSFQ6A December 2022 – June 2024 TCAN3403-Q1 , TCAN3404-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | ||
---|---|---|---|---|
VCC | Supply voltage | –0.3 | 6 | V |
VIO | Supply voltage I/O level shifter (only for TCAN3403) | –0.3 | 6 | V |
VBUS | CAN bus I/O voltage range on CANH and CANL | –58 | 58 | V |
VDIFF | Max differential voltage between CANH and CANL VDIFF = (CANH - CANL) |
–58 | 58 | V |
VLogic_Input | Logic pin input voltage (TXD, STB, SHDN) | –0.3 | 6 | V |
VRXD | Logic output voltage range (RXD) | –0.3 | 6 | V |
IO(RXD) | RXD output current | –8 | 8 | mA |
TJ | Junction temperature | –40 | 165 | °C |
TSTG | Storage temperature | –65 | 150 | °C |