SLLSFS8A March 2023 – November 2023 TCAN3413 , TCAN3414
PRODUCTION DATA
Pins | Type(1) | Description | |
---|---|---|---|
Name | No. | ||
TXD | 1 | Digital Input | CAN transmit data input; integrated pull-up |
GND | 2 | G | Ground connection |
VCC | 3 | Supply | 3.3 V supply voltage |
RXD | 4 | Digital Output | CAN receive data output, tri-stated when device powered off |
SHDN | 5 | Digital Input | Device in ultra-low power shutdown mode if pin is high; integrated pull-down (TCAN3414 only) |
VIO | Supply | I/O supply voltage (TCAN3413 only) | |
CANL | 6 | Bus IO | Low-level CAN bus input/output line |
CANH | 7 | Bus IO | High-level CAN bus input/output line |
STB | 8 | Digital Input | Standby input for mode control; integrated pull-up |
Thermal Pad (VSON only) | — | Connect the thermal pad to any internal PCB ground plane using multiple vias for optimal thermal performance. |