SLLSFS8A March 2023 – November 2023 TCAN3413 , TCAN3414
PRODUCTION DATA
The supply pins, VCC and VIO, have undervoltage detection that places the device into a protected state. This protects the bus during an undervoltage event on either supply pin.
VCC | DEVICE STATE | BUS | RXD PIN |
---|---|---|---|
> UVVCC | Normal if STB = GND and SHDN = GND | Per TXD | Mirrors bus |
> UVVCC | Standby mode if STB = High and SHDN = GND | Weak biased to GND | VCC, Remote wake request See Remote Wake Request via Wake-Up Pattern (WUP) in Standby Mode |
> UVVCC | Shutdown mode if SHDN = High | Weak biased to GND | VCC |
< UVVCC | Protected | High impedance | High impedance |
VCC | VIO | DEVICE STATE | BUS | RXD PIN |
---|---|---|---|---|
> UVVCC | > UVVIO | Normal | Per TXD | Mirrors bus |
< UVVCC | > UVVIO | STB = High: Standby Mode | Weak biased to GND | VIO: Remote wake request See Remote Wake Request via Wake-Up Pattern (WUP) in Standby Mode |
STB =Low: Protected Mode | High impedance | Recessive | ||
> UVVCC | < UVVIO | Protected | High impedance | High impedance |
< UVVCC | < UVVIO | Protected | High impedance | High impedance |
Once the undervoltage condition is cleared and tMODE or tSHDN2 has expired, the TCAN341x transitions to normal mode. The host controller again sends and receives CAN traffic.