SLLSF19 December 2017 TCAN4420
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | ||
---|---|---|---|---|
VCC | Supply voltage | –0.3 | 6 | V |
VIO | Supply voltage select for I/O level shifter | –0.3 | 6 | |
VBUS | CAN Bus I/O voltage (CANH, CANL) | –46 | 46 | |
VLogic_Input | Logic input terminal voltage | –0.3 | 6 | |
VRXD | RXD output terminal voltage range | –0.3 | 6 | |
IO(RXD) | RXD output current | 8 | mA | |
TJ | Operating virtual junction temperature range, packaged units | –40 | 150 | °C |
TA | Ambient temperature | –40 | 125 | |
TSTG | Storage temperature | –65 | 150 |