6.3 ESD Ratings Specifications
| VALUE | UNIT |
V(ESD) |
Electrostatic discharge(5) |
Human bodt model (HBM) |
CAN bus terminal (CANH, CANL)
|
±12000 |
V |
IEC 61400-4-2 according to IBEE CAN EMC test spec(1) |
CANH and CANL terminals to GND(2)(4) |
±8000 |
V |
IEC 61400-4-2 Air Discharge(1) |
CANH and CANL terminals to GND(2)(4) |
±15000 |
V |
ISO7637 Transients according to IBEE CAN EMC test spec(3) |
CAN bus terminals (CANH, CANL) |
Pulse 1 |
–100 |
V |
Pulse 2 |
75 |
V |
Pulse 3a |
–150 |
V |
| | |
(1) IEC 61000-4-2 is a system level ESD test. Results given here are specific to the IBEE CAN EMC Test specification conditions. Different system level configurations may lead to different results.
(2) IEC 61000-4-2 is a system level ESD test. Results given here were performed at the system level with appropriate external components such TVS diodes. Different system level configurations may lead to different results.
(3) ISO7637 is a system level transient test. Results given here are specific to the IBEE CAN EMC Test specification conditions. Different system level configurations may lead to different results.
(4) Testing performed in accordance with 3rd party IBEE Zwickau test method.
(5) System level ESD test, results given here were performed at the system level with appropriate external components such TVS diodes. Different system level configurations may lead to different results.