SLLSF19 December 2017 TCAN4420
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
This is the normal configuration of the device. The CAN driver and receiver are fully operational and CAN communication is bi-directional. The driver is translating a digital input on TXD to a differential output on CANH and CANL. The receiver is translating the differential signal from CANH and CANL to a digital output on RXD. Normal Mode is enabled when there is a logic low on the SW pin.