SLLSF19 December 2017 TCAN4420
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VCC | Supply voltage | 4.5 | 5 | 5.5 | V |
VIO | Supply Voltage for I/O Level Shifter | 2.8 | 5.5 | V | |
IOH(RXD) | RXD terminal HIGH level output current | –2 | mA | ||
IOL(RXD) | RXD terminal LOW level output current | 2 | mA | ||
TA | Operational free-air temperature (see Thermal Characteristics table) | –40 | 125 | °C |