SLLSEZ5D January 2018 – June 2022 TCAN4550-Q1
PRODUCTION DATA
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
AR31 | AR30 | AR29 | AR28 | AR27 | AR26 | AR25 | AR24 |
R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
AR23 | AR22 | AR21 | AR20 | AR19 | AR18 | AR17 | AR16 |
R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
AR14 | AR14 | AR13 | AR12 | AR11 | AR10 | AR9 | AR8 |
R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
AR7 | AR6 | AR5 | AR4 | AR3 | AR2 | AR1 | AR0 |
R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31:0 | AR31 to AR0 | R/W | 0 | Add Request Each Tx Buffer has its own Add Request bit. Writing a ‘1’ will set the corresponding Add Request bit; writing a ‘0’ has no impact. This enables the Host to set transmission requests for multiple Tx Buffers with one write to TXBAR. TXBAR bits are set only for those Tx Buffers configured via TXBC. When no Tx scan is running, the bits are reset immediately, else the bits remain set until the Tx scan process has completed. 0 - No transmission request added 1 - Transmission requested added Note: If an add request is applied for a Tx Buffer with pending transmission request (corresponding TXBRP bit already set), this add request is ignored. |