SLLSEZ5D January 2018 – June 2022 TCAN4550-Q1
PRODUCTION DATA
The settings in the Interrupt Enable register determine which status changes in the Interrupt Register will be signaled on an interrupt line.
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
RSVD | ARAE | PEDE | PEAE | WDIE | BOE | EWE | |
R | R/W | R/W | R/W | R/W | R/W | R/W | |
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
EPE | ELOE | BEUE | BECE | DRXE | TOOE | MRAFE | TSWE |
R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
TEFLE | TEFFE | TEFW | TEFNE | TFEE | TCFE | TCE | HPME |
R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RF1LE | RF1FE | RF1WE | RF1NE | RF0LE | RF0FE | RF0WE | RF0NE |
R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31:30 | RSVD | R | 0x0 | Reserved |
29 | ARAE | R/W | 0 | Access to Reserved Address Enable |
28 | PEDE | R/W | 0 | Protocol Error in Data Phase Enable |
27 | PEAE | R/W | 0 | Protocol Error in Arbitration Phase Enable |
26 | WDIE | R/W | 0 | Watchdog Interrupt Enable |
25 | BOE | R/W | 0 | Bus_Off Status Interrupt Enable |
24 | EWE | R/W | 0 | Warning Status Interrupt Enable |
23 | EPE | R/W | 0 | Error Passive Interrupt Enable |
22 | ELOE | R/W | 0 | Error Logging Overflow Interrupt Enable |
21 | BEUE | R/W | 0 | Bit Error Uncorrected Interrupt Enable |
20 | BECE | R/W | 0 | Bit Error Corrected Interrupt Enable |
19 | DRXE | R/W | 0 | Message stored to Dedicated Rx Buffer Interrupt Enable |
18 | TOOE | R/W | 0 | Timeout Occurred Interrupt Enable |
17 | MRAFE | R/W | 0 | Message RAM Access Failure Interrupt Enable |
16 | TSWE | R/W | 0 | Timestamp Wraparound Interrupt Enable |
15 | TEFLE | R/W | 0 | Tx Event FIFO Event Lost Interrupt Enable |
14 | TEFFE | R/W | 0 | Tx Event FIFO Full Interrupt Enable |
13 | TEFW | R/W | 0 | Tx Event FIFO Watermark Reached Interrupt Enable |
12 | TEFNE | R/W | 0 | Tx Event FIFO New Entry Interrupt Enable |
11 | TFEE | R/W | 0 | Tx FIFO Empty Interrupt Enable |
10 | TCFE | R/W | 0 | Transmission Cancellation Finished Interrupt Enable |
9 | TCE | R/W | 0 | Transmission Completed Interrupt Enable |
8 | HPME | R/W | 0 | High Priority Message Interrupt Enable |
7 | RF1LE | R/W | 0 | Rx FIFO 1 Message Lost Interrupt Enable |
6 | RF1FE | R/W | 0 | Rx FIFO 1 Full Interrupt Enable |
5 | RF1WE | R/W | 0 | Rx FIFO 1 Watermark Reached Interrupt Enable |
4 | RF1NE | R/W | 0 | Rx FIFO 1 New Message Interrupt Enable |
3 | RF0LE | R/W | 0 | Rx FIFO 0 Message Lost Interrupt Enable |
2 | RF0FE | R/W | 0 | Rx FIFO 0 Full Interrupt Enable |
1 | RF0WE | R/W | 0 | Rx FIFO 0 Watermark Reached Interrupt Enable |
0 | RF0NE | R/W | 0 | Rx FIFO 0 New Message Interrupt Enable |