SLLSF91A December 2018 – January 2020 TCAN4550
PRODUCTION DATA.
A brownout condition takes place when VSUP ramps down below the minimum recommended operation conditions and then ramps back above the recommended operating conditions. Figure 106 provides the behavior of the INH pin based upon process, voltage and temperature during this condition. Once VSUP drops below the digital core going into reset, the device will have to be reprogrammed as all registers will be set back to default.