SLLSF91A December 2018 – January 2020 TCAN4550
PRODUCTION DATA.
This input pin is used to input the clock for the SPI to synchronize the input and output serial data bit streams. The SPI Data Input is sampled on the rising edge of SCLK and the SPI Data Output is changed on the falling edge of the SCLK.