SLLSF91A December 2018 – January 2020 TCAN4550
PRODUCTION DATA.
The MRAM and start address for this register, FLSSA, has special consideration.
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
RSVD | |||||||
R | |||||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
LSS[7:0] | |||||||
RP | |||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
FLSSA[15:8] | |||||||
RP | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
FLSSA[7:0] | |||||||
RP |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31:24 | RSVD | R | 0x0 | Reserved |
23:16 | LSS[7:0] | RP | 0x0 | List Size Standard
0 - No standard Message ID filter 1-128 - Number of standard Message ID filter elements >128 - Values greater than 128 are interpreted as 128 |
15:0 | FLSSA[15:0] | RP | 0x0 | Filter List Standard Start Address
Start address of standard Message ID filter list |