SLLSF91A December 2018 – January 2020 TCAN4550
PRODUCTION DATA.
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
RSVD | |||||||
R | |||||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
RSVD | |||||||
R | |||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
TOC[15:8] | |||||||
RC | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
TOC[7:0] | |||||||
RC |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31:24 | RSVD | R | 0x0 | Reserved |
23:16 | RSVD | R | 0x0 | Reserved |
15:8 | TOC[15:8] | RC | 0xFF | Timeout Counter
The Timeout Counter is decremented in multiples of CAN bit times [1…16] depending on the configuration of TSCC.TCP. When decremented to zero, interrupt flag IR.TOO is set and the Timeout Counter is stopped. Start and reset/restart conditions are configured via TOCC.TOS |
7:0 | TOC[7:0] | RC | 0xFF | Timeout Counter
The Timeout Counter is decremented in multiples of CAN bit times [1…16] depending on the configuration of TSCC.TCP. When decremented to zero, interrupt flag IR.TOO is set and the Timeout Counter is stopped. Start and reset/restart conditions are configured via TOCC.TOS |