SLLSF91A December 2018 – January 2020 TCAN4550
PRODUCTION DATA.
MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|
MODE CHANGE TIMES (FULL DEVICE) | |||||
tMODE_STBY_NOM | Standby to normal mode change time based upon SPI write | 70 | µs | ||
tMODE_NOM_SLP | SPI write to go to Sleep from Normal: INH and nWKRQ turned off, See Figure 17 | 200 | µs | ||
tMODE_SLP_STBY | WUP or LWU event until INH and nWKRQ asserted, See Figure 16 | 200 | µs | ||
tMODE_SLP_STBY_VCCOUT_ON | WUP or LWU event until VCCOUT on, See Figure 16 | 1.5 | ms | ||
tMODE_NOM_STBY | SPI write to go to standby from normal mode, See Figure 18 | 200 | µs |