SLLSF91A December 2018 – January 2020 TCAN4550
PRODUCTION DATA.
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
RSVD | TEFL | EFF | |||||
R | R | R | |||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
RSVD | EFPI[4:0] | ||||||
R | R | ||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RSVD | REFGI[4:0] | ||||||
R | R | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RSVD | EFFL[5:0] | ||||||
R | R |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31:26 | RSVD | R | 0x0 | Reserved |
25 | TEFL | R | 0 | Tx Event FIFO Element Lost
This bit is a copy of interrupt flag IR.TEFL. When IR.TEFL is reset, this bit is also reset. 0 - No Tx Event FIFO element lost 1 - Tx Event FIFO element lost, also set after write attempt to Tx Event FIFO of size zero. |
24 | EFF | R | 0 | Event FIFO Full
0 - Tx Event FIFO not full 1 - Tx Event FIFO full |
23:21 | RSVD | R | 0x0 | Reserved |
20:16 | EFPI[4:0] | R | 0x0 | Event FIFO Put Index
Tx Event FIFO write index pointer, range 0 to 31. |
15:13 | RSVD | R | 0x0 | Reserved |
12:8 | REFGI[4:0] | R | 0x0 | Event FIFO Get Index
Tx Event FIFO read index pointer, range 0 to 31. |
7:6 | RSVD | R | 0x0 | Reserved |
5:0 | EFFL[5:0] | R | 0x0 | Event FIFO Fill Level
Number of elements stored in Tx Event FIFO, range 0 to 32 |